Sensor in state of the art compact boiler module

Overview_TEXT

Resumen

The Situation
Grundfos is always looking for ways to optimize their products making them more compact, efficient, and enabling saving through simplification of the assembly process. Grundfos has found a need for more compact boilermodules, which are able to control the production of domestic hot water in a reliable, accurate and fast way, as well as enabling diagnostics on the critical central heating circuit.


The Grundfos Solution
At Grundfos Sensor A/S a Vortex based Sensor (VFS) has been developed which combines flow and temperature measurement in one sensor. The VFS enables fast and accurate response to hot water consumption, increases hot water efficiency and prevents scoldering by combing flow and temperature.

When making Integrated Water Circuits more compact a reduction in the number of sensors used can be a way for reaching this goal. By using the VFS which combines flow and temperature measurement you make two other sensors obsolete by taking the best of both worlds


The Outcome

The mix of the Grundfos Pump Circuit and Grundfos´ Vortex Flow Sensor has resulted in the Multipurpose IWC, which saves cost through elimination of solitary temperature sensors and enables more compact boiler systems. The integration of a temperature sensor enables better control of the burner and lowers the power consumption. By using the VFS it is possible to achieve faster and more accurate response to hot water consumption and since the VFS is a steadystate flowsensor it is possible to operate on the hot water side to increase hot water efficiency without any clogging or drift over time.

Want to know of Grundfos competencies within creating pumps and modules for the OEMs in the HVAC industry


    Facebook Twitter LinkedIn Technorati

Tema:

Only steadystate flowsensor able to operate on hot water side to increase Hot Water Efficiency. Combisensor (flow and temperature) enables fast and accurate response to hot water consumption.

Ubicación:

-

Empresa:

Grundfos Sensor A/S

Potential benefits from using VFS

  • Only steadystate flowsensor able to operate on hot water side to increase.
  • Hot Water Efficiency Combisensor (flow and temperature) enables fast and accurate response to hot water consumption.
Sensor in state of the art compact boiler module

VFS and RPS

VFS

  • Reliable, Accurate and Fast control of domestic hot water production
  • Integration of temperature enables better control of the burner and lower power consumption

 

RPS

  • Filling level control and dry run protection
  • Integration of temperature making more efficient boiler controls available
Sensor in state of the art compact boiler module

Graph
Fast and accurate controls of domestic hor water thru a combisensor

Graph

Visit our Website
Direct Sensors

 

WEBCAPS LINK
Electrical accessories

Related Products_TEXT
Contacts_TEXT

Contacto

Si necesita una solución parecida, por favor, póngase en contacto con nosotros.

Teléfono

918488800

Fax

916280465

Dirección

Camino de la Fuentecilla, s/n
E-28110 Algete (Madrid)

Contacto

Si necesita una solución parecida, por favor, póngase en contacto con nosotros.

Teléfono

918488800

Fax

916280465

Dirección

Camino de la Fuentecilla, s/n
E-28110 Algete (Madrid)